Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Material
     
    AL6063-T5
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B254-045H 11.72 16.12 3.86 2.52 6.4 25.4 x 45 x 12.7 3D Model Stock Check HSE-B254-045H Sample Request Request a Quote
HSE-B381-045H 7.58 8.52 2.63 1.82 9.9 38.1 x 45 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B508-045H 8.06 10.52 4.38 2.89 9.3 50.8 x 45 x 12.7 3D Model -- Sample Request Request a Quote
HSE-B635-045H 6.41 7.99 3.53 2.49 11.7 63.5 x 45 x 12.7 3D Model -- Sample Request Request a Quote