HSE-BX-04H-01 Series
Extruded Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B250-04H 9.38 13.6 3.26 2.25 8 25 x 35 x 25.4 3D Model Stock Check HSE-B250-04H -- Sample Request Request a Quote
HSE-B500-04H 6.15 8.05 2.88 2.12 12.2 50 x 35 x 25.4 3D Model -- -- Sample Request Request a Quote
HSE-B630-04H 5.21 9.37 2.31 1.86 14.4 63 x 35 x 25.4 3D Model -- -- Sample Request Request a Quote