HSE-BX-04H Series
Extruded Heat Sink, TO-220 or TO-218, Aluminum, PCB


Specifications

  • Package Cooled
    TO-218, TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B254-04H 15.96 16.65 4.93 4.13 4.7 25.4 x 16.5 x 16 3D Model Stock Check HSE-B254-04H Sample Request Request a Quote
HSE-B381-04H 12.71 12.33 4.44 2.57 5.9 38.1 x 16.5 x 16 3D Model -- Sample Request Request a Quote