HSE-BX-056H Series
Extruded Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL6063-T5
  • Material Finish
    Black Anodized

Available Models

Model Number Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSE-B20254-056H 13.64 17.13 8.36 6.41 5.5 25.4 x 35 x 12.7 3D Model Stock Check HSE-B20254-056H -- Sample Request Request a Quote
HSE-B20381-056H 11.19 15 3.53 2.56 6.7 38.1 x 35 x 12.7 3D Model -- -- Sample Request Request a Quote