} HSS-B20-01 Series | Stamped Heat Sinks | Heat Sinks

HSS-B20-01 Series
Stamped Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL5052
  • Material Finish
    Black Anodized

Available Models

Model Number Solder Pin Orientation Solder Pin Length (mm) Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSS-B20-061H Horizontal 6.1 18.63 23.05 5.01 4.01 4.02 38.1 x 12.8 x 12.7 3D Model Stock Check HSS-B20-061H -- Sample Request Request a Quote
HSS-B20-065V Vertical 6.5 18.63 23.05 5.01 4.01 4.02 38.1 x 12.8 x 12.7 3D Model -- -- Sample Request Request a Quote
HSS-B20-0953H Horizontal 9.53 18.63 23.05 5.01 4.01 4.02 38.1 x 12.8 x 12.7 3D Model -- -- Sample Request Request a Quote
HSS-B20-NP No Pin -- 18.63 23.05 5.01 4.01 4.02 38.1 x 12.8 x 12.7 3D Model Stock Check HSS-B20-NP -- Sample Request Request a Quote