HSS-B20-02 Series
Stamped Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL5052
  • Material Finish
    Black Anodized

Available Models

Model Number Solder Pin Orientation Solder Pin Length (mm) Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Sample Request RFQ
HSS-B20-074H Horizontal 7.4 20.59 27.22 5.39 4.51 3.64 19 x 21.1 x 10 3D Model Sample Request Request a Quote
HSS-B20-097H Horizontal 9.7 20.59 27.22 5.39 4.51 3.64 19 x 21.1 x 10 3D Model Sample Request Request a Quote
HSS-B20-NP-02 No Pin -- 20.59 27.22 5.39 4.51 3.64 19 x 21.1 x 10 3D Model Sample Request Request a Quote