HSS-B20-04 Series
Stamped Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL5052
  • Material Finish
    Black Anodized

Available Models

Model Number Solder Pin Orientation Solder Pin Length (mm) Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSS-B20-061H-01 Horizontal 6.1 33.28 37.62 11.04 8.48 2.25 15 x 12.8 x 12.7 3D Model -- -- -- Sample Request Request a Quote
HSS-B20-0953H-01 Horizontal 9.53 33.28 37.62 11.04 8.48 2.25 15 x 12.8 x 12.7 3D Model -- Stock Check HSS-B20-0953H-01 -- Sample Request Request a Quote
HSS-B20-NP-07 No Pin -- 33.28 37.62 11.04 8.48 2.25 15 x 12.8 x 12.7 3D Model -- Stock Check HSS-B20-NP-07 -- Sample Request Request a Quote