Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Solder Pin Orientation
     
    Horizontal
  • Solder Pin Length (mm)
     
    4.3
  • Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
     
    23.81
  • Thermal Resistance @ 1 W, nat conv (°C/W)
     
    31.83
  • Thermal Resistance @ 1 W, 200 LFM (°C/W)
     
    6.4
  • Thermal Resistance @ 1 W, 400 LFM (°C/W)
     
    4.74
  • Power Dissipation @ 75°C ΔT, nat conv (W)
     
    3.15
  • Dimensions LxWxH (mm)
     
    19.05 x 12.7 x 12.7
  • Material
     
    AL5052
  • Material Finish
     
    Black Anodized