HSS-B20-05 Series
Stamped Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL5052
  • Material Finish
    Black Anodized

Available Models

Model Number Solder Pin Orientation Solder Pin Length (mm) Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSS-B20-095H Horizontal 9.5 18.34 23.32 6.5 4.48 4.09 19 x 22 x 11.2 3D Model -- Stock Check HSS-B20-095H -- Sample Request Request a Quote
HSS-B20-NP-15 No Pin -- 18.34 23.32 6.5 4.48 4.09 19 x 22 x 11.2 3D Model -- Stock Check HSS-B20-NP-15 -- Sample Request Request a Quote