HSS-B20-0508H Series
Stamped Heat Sink, TO-220, Aluminum, PCB


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Material
    AL1050
  • Material Finish
    Black Anodized

Available Models

Model Number Solder Pin Orientation Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSS-B20-0508H-01R No Pin 15.83 20.74 5.87 4.22 4.74 29.97 x 25.4 x 12.7 3D Model -- Stock Check HSS-B20-0508H-01R -- Sample Request Request a Quote
HSS-B20-0508H-01S No Pin 15.83 20.74 5.87 4.22 4.74 29.97 x 25.4 x 12.7 3D Model -- Stock Check HSS-B20-0508H-01S -- Sample Request Request a Quote