HSS-B20-0635 Series
Stamped Heat Sink, TO-220, Aluminum, PCB
Specifications
-
Package CooledTO-220
-
Mounting StylePCB
-
MaterialAL1050
-
Material FinishBlack Anodized
Available Models
Model Number | Solder Pin Orientation | Solder Pin Length (mm) | Thermal Resistance @ 75°C ΔT, nat conv (°C/W) | Thermal Resistance @ 1 W, nat conv (°C/W) | Thermal Resistance @ 1 W, 200 LFM (°C/W) | Thermal Resistance @ 1 W, 400 LFM (°C/W) | Power Dissipation @ 75°C ΔT, nat conv (W) | Dimensions LxWxH (mm) |
---|---|---|---|---|---|---|---|---|
HSS-B20-0635H | Horizontal | 6.35 | 28.85 | 35.46 | 10.68 | 7.88 | 2.6 | 19.05 x 13.21 x 6.35 |
HSS-B20-0635H-01 | Horizontal | 6.35 | 27.78 | 33.93 | 9.51 | 6.84 | 2.7 | 19.05 x 13.21 x 9.53 |
HSS-B20-0635H-02 | Horizontal | 6.35 | 29.09 | 33.89 | 10.49 | 6.81 | 2.58 | 19.05 x 13.21 x 12.7 |