Specifications


  • Package Cooled
     
    TO-220
  • Mounting Style
     
    PCB
  • Material
     
    AL5052
  • Material Finish
     
    Black Anodized

AVAILABLE MODELS

Model Number Solder Pin Orientation Solder Pin Length (mm) Thermal Resistance @ 75°C ΔT, nat conv (°C/W) Thermal Resistance @ 1 W, nat conv (°C/W) Thermal Resistance @ 1 W, 200 LFM (°C/W) Thermal Resistance @ 1 W, 400 LFM (°C/W) Power Dissipation @ 75°C ΔT, nat conv (W) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
HSS-B20-061H-02 Horizontal 6.1 25.92 30.86 7.24 6.25 2.89 19 x 12.8 x 12.7 3D Model Stock Check HSS-B20-061H-02 Sample Request Request a Quote
HSS-B20-065V-02 Vertical 6.5 25.92 30.86 7.24 6.25 2.89 19 x 12.8 x 12.7 3D Model Stock Check HSS-B20-065V-02 Sample Request Request a Quote
HSS-B20-0953H-02 Horizontal 9.53 25.92 30.86 7.24 6.25 2.89 19 x 12.8 x 12.7 3D Model Stock Check HSS-B20-0953H-02 Sample Request Request a Quote
HSS-B20-NP-10 No Pin -- 25.92 30.86 7.24 6.25 2.89 19 x 12.8 x 12.7 3D Model Stock Check HSS-B20-NP-10 Sample Request Request a Quote