CP60H-2 Series
6.0 A Multi-Stage Peltier (TEC) Module


The CP60H-2 series is a 6.0 A multi-stage Peltier module with two units stacked to achieve a high temperature delta of 92°C. This thermoelectric module series is ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. The model also integrates CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP60404567H-2 2.14 6 14.2 32 35 82 92 41.25 x 45 x 6.7 3D Model Stock Check CP60404567H-2 Sample Request Request a Quote

Related Products



AF100 Series

Thermal Pad, Non-Silicone Elastomer, 1.0 W/m*K Thermal Conductivity


AF500 Series

Thermal Pad, Non-Silicone Elastomer, 3.0 W/m*K Thermal Conductivity


SF100 Series

Thermal Pad, Silicone Elastomer, 1.5 W/m*K Thermal Conductivity


SF400 Series

Thermal Pad, Silicone Elastomer, 2.5 W/m*K Thermal Conductivity