CP105H Series
10.5 A High Performance Peltier (TEC) Module


The CP105H series is a 10.5 A high performance Peltier module featuring a high temperature delta of 75°C. This thermoelectric module series is ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. The model also integrates CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP105433H 1.15 10.5 15.4 93 102 68 75 40 x 40 x 3.3 3D Model -- Stock Check CP105433H -- Sample Request Request a Quote