AF500 Series

Thermal Pad, Non-Silicone Elastomer, 3.0 W/m*K Thermal Conductivity

AF500 Series

Specifications


  • Material
     
    Non-Silicone Elastomer
  • Color
     
    Grey
  • Thermal Conductivity (W/m*K)
     
    3

AVAILABLE MODELS

Model Number Dimensions LxWxH (mm) Stock Check Sample Request RFQ
AF500-101005 10 x 10 x 0.5 Stock Check AF500-101005 Sample Request Request a Quote
AF500-151505 15 x 15 x 0.5 Stock Check AF500-151505 Sample Request Request a Quote
AF500-153005 15 x 30 x 0.5 Stock Check AF500-153005 Sample Request Request a Quote
AF500-202005 20 x 20 x 0.5 Stock Check AF500-202005 Sample Request Request a Quote
AF500-204005 20 x 40 x 0.5 Stock Check AF500-204005 Sample Request Request a Quote
AF500-265005 26.25 x 50 x 0.5 Stock Check AF500-265005 Sample Request Request a Quote
AF500-301205 30 x 12 x 0.5 -- Sample Request Request a Quote
AF500-303005 30 x 30 x 0.5 Stock Check AF500-303005 Sample Request Request a Quote
AF500-313005 31.25 x 30 x 0.5 Stock Check AF500-313005 Sample Request Request a Quote
AF500-404005 40 x 40 x 0.5 Stock Check AF500-404005 Sample Request Request a Quote
AF500-414505 41.25 x 45 x 0.5 Stock Check AF500-414505 Sample Request Request a Quote
AF500-505005 50 x 50 x 0.5 Stock Check AF500-505005 Sample Request Request a Quote
AF500-707005 70 x 70 x 0.5 Stock Check AF500-707005 Sample Request Request a Quote