SF100 Series

Thermal Pad, Silicone Elastomer, 1.5 W/m*K Thermal Conductivity

SF100 Series

Specifications


  • Material
     
    Silicone Elastomer
  • Color
     
    Blue
  • Thermal Conductivity (W/m*K)
     
    1.5

AVAILABLE MODELS

Model Number Dimensions LxWxH (mm) Stock Check Sample Request RFQ
SF100-101005 10 x 10 x 0.5 Stock Check SF100-101005 Sample Request Request a Quote
SF100-151505 15 x 15 x 0.5 Stock Check SF100-151505 Sample Request Request a Quote
SF100-153005 15 x 30 x 0.5 Stock Check SF100-153005 Sample Request Request a Quote
SF100-202005 20 x 20 x 0.5 Stock Check SF100-202005 Sample Request Request a Quote
SF100-204005 20 x 40 x 0.5 Stock Check SF100-204005 Sample Request Request a Quote
SF100-265005 26.25 x 50 x 0.5 Stock Check SF100-265005 Sample Request Request a Quote
SF100-301205 30 x 12 x 0.5 -- Sample Request Request a Quote
SF100-303005 30 x 30 x 0.5 Stock Check SF100-303005 Sample Request Request a Quote
SF100-313005 31.25 x 30 x 0.5 Stock Check SF100-313005 Sample Request Request a Quote
SF100-404005 40 x 40 x 0.5 Stock Check SF100-404005 Sample Request Request a Quote
SF100-414505 41.25 x 45 x 0.5 Stock Check SF100-414505 Sample Request Request a Quote
SF100-505005 50 x 50 x 0.5 Stock Check SF100-505005 Sample Request Request a Quote
SF100-707005 70 x 70 x 0.5 Stock Check SF100-707005 Sample Request Request a Quote