Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SF500-101005 | Thermal Pad, Silicone Elastomer, 10 x 10 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-151505 | Thermal Pad, Silicone Elastomer, 15 x 15 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-153005 | Thermal Pad, Silicone Elastomer, 15 x 30 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-202005 | Thermal Pad, Silicone Elastomer, 20 x 20 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-204005 | Thermal Pad, Silicone Elastomer, 20 x 40 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-265005 | Thermal Pad, Silicone Elastomer, 26.25 x 50 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-707005 | Thermal Pad, Silicone Elastomer, 70 x 70 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-301205 | Thermal Pad, Silicone Elastomer, 30 x 12 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-303005 | Thermal Pad, Silicone Elastomer, 30 x 30 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-313005 | Thermal Pad, Silicone Elastomer, 31.25 x 30 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-404005 | Thermal Pad, Silicone Elastomer, 40 x 40 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-414505 | Thermal Pad, Silicone Elastomer, 41.25 x 45 x 0.5 mm, 3.0 W/m*K Thermal Conductivity | |||
SF500-505005 | Thermal Pad, Silicone Elastomer, 50 x 50 x 0.5 mm, 3.0 W/m*K Thermal Conductivity |