SF600G Series

Thermal Pad, Silicone Elastomer, 6.0 W/m*K Thermal Conductivity

SF600G Series

Specifications


  • Material
     
    Silicone Elastomer
  • Color
     
    Dark Grey
  • Thermal Conductivity (W/m*K)
     
    6

AVAILABLE MODELS

Model Number Dimensions LxWxH (mm) Sample Request RFQ
SF600G-101005 10 x 10 x 0.5 Sample Request Request a Quote
SF600G-151505 15 x 15 x 0.5 Sample Request Request a Quote
SF600G-153005 15 x 30 x 0.5 Sample Request Request a Quote
SF600G-202005 20 x 20 x 0.5 Sample Request Request a Quote
SF600G-204005 20 x 40 x 0.5 Sample Request Request a Quote
SF600G-265005 26.25 x 50 x 0.5 Sample Request Request a Quote
SF600G-301205 30 x 12 x 0.5 Sample Request Request a Quote
SF600G-303005 30 x 30 x 0.5 Sample Request Request a Quote
SF600G-313005 31.25 x 30 x 0.5 Sample Request Request a Quote
SF600G-404005 40 x 40 x 0.5 Sample Request Request a Quote
SF600G-414505 41.25 x 45 x 0.5 Sample Request Request a Quote
SF600G-505005 50 x 50 x 0.5 Sample Request Request a Quote
SF600G-707005 70 x 70 x 0.5 Sample Request Request a Quote