Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Try our
parametric search
to find models based on specification criteria
All
Results
Products
Datasheets
Resources
Press
Page 1 of 10 results found
SWM6-E-USB Series | Wall Plug | CUI Inc
6 W, Medical, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
www.cui.com/product/external-ac-dc-power-supplies/wall-plug/swm6-e-usb-series
SWM6-N-USB Series | Wall Plug | CUI Inc
6 W, Medical, USB Inlet, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply
www.cui.com/product/external-ac-dc-power-supplies/wall-plug/swm6-n-usb-series
SWM6-E-USB Series Datasheet - Wall Plug | CUI Inc
cui.com date 08/25/2020 page 1 of 4 SERIES:
SWM6
-E-
USB
│ DESCRIPTION: AC-DC POWER SUPPLY MODEL output voltage output current output power ripple
www.cui.com/product/resource/swm6-e-usb.pdf
SWM6-N-USB Series Datasheet - Wall Plug | CUI Inc
cui.com date 04/26/2021 page 1 of 4 SERIES:
SWM6
-N-
USB
│ DESCRIPTION: AC-DC POWER SUPPLY MODEL output voltage output current output power ripple
www.cui.com/product/resource/swm6-n-usb.pdf
ce declaration swm6 e usb
EC – Declaration of Conformity For the following equipment: AC-DC External Power Supply CUI Series:
SWM6
-E-
USB
Manufacturer: CUI Inc
www.cui.com/product/product-resources/ce-declaration-swm6-e-usb.pdf
New Medical Wall Plugs Comply with IEC 60601-1 4th Edition | CUI Inc
New wall plug adapters are all certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements.
www.cui.com/news/press-releases/new-medical-wall-plug-power-adapters-comply-with-iec-60601-1-4th-edition-standards
SWM6-E Series Datasheet - Wall Plug | CUI Inc
cui.com date 08/25/2020 page 1 of 5 SERIES:
SWM6
-E │ DESCRIPTION: AC-DC POWER SUPPLY MODEL output voltage output current output power ripple
www.cui.com/product/resource/swm6-e.pdf
SWM6-N Series Datasheet - Wall Plug | CUI Inc
cui.com date 04/26/2021 page 1 of 5 SERIES:
SWM6
-N │ DESCRIPTION: AC-DC POWER SUPPLY MODEL output voltage output current output power ripple
www.cui.com/product/resource/swm6-n.pdf
SWM12-N Series Datasheet - Wall Plug | CUI Inc
and noise1 efficiency level (Vdc) max (A) max (W) max (mVp-p)
SWM
12-5-N 5 2.4 12 100 VI
SWM
12-
6
-N
6
2.0 12 120 -
SWM
12-9-N 9 1.33 12 180 VI
SWM
12-12-N
www.cui.com/product/resource/swm12-n.pdf
SWM12-E Series Datasheet - Wall Plug | CUI Inc
and noise1 efficiency level2 (Vdc) max (A) max (W) max (mVp-p)
SWM
12-5-E 5 2.4 12 100 VI
SWM
12-
6
-E
6
2.0 12 120 VI
SWM
12-9-E 9 1.33 12 180 VI
SWM
12-12
www.cui.com/product/resource/swm12-e.pdf