Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Try our
parametric search
to find models based on specification criteria
All
Results
Products
Datasheets
Resources
Press
Page 1 of 5 results found
EOL-EPA090100-P5-SZ
series EMSA120125NEBA-P5P-SZ-C1 SMI18 series EMSA120125-P
122
-SZ-C1 SMI18 series EMSA120125-P5P-SZ SMI18-12-V-P5 EMSA120125-P5P-SZ-C1 SMI18 series
www.cui.com/product/product-resources/epa090100-p5-sz.pdf
EOL-081315
series EMSA120125NEBA-P5P-SZ-C1 SMI18 series EMSA120125-P
122
-SZ-C1 SMI18 series EMSA120125-P5P-SZ SMI18-12-V-P5 EMSA120125-P5P-SZ-C1 SMI18 series
www.cui.com/product/product-resources/eol-081315.pdf
SWI25-E Series Datasheet - Wall Plug | CUI Inc
140 g MECHANICAL DRAWING units: mm [inch] tolerance: X.XX: ±0.50 [±0.020] DC CORD cord length MODEL NO. CABLE CORD LENGTH
SWI
25-5-E 16 AWG
1,220
mm ±50
www.cui.com/product/resource/swi25-e.pdf
SWI25-N Series Datasheet - Wall Plug | CUI Inc
] tolerance: X.XX: ±0.50 [±0.020] MODEL NO. CABLE CORD LENGTH
SWI
25-5-N 16 AWG
1,220
mm ±50
SWI
25-12-N 20 AWG 1,800 mm ±50
SWI
25-15-N 20 AWG 1,800 mm
www.cui.com/product/resource/swi25-n.pdf
EOL Notifications | CUI Inc
CUI recognizes that technology development and product evolution is vitally important. In order to ensure that our customers have access to the most efficient designs, CUI may periodically discontinue older products.
www.cui.com/quality/eol-notifications