Discontinued

SMI6 Series

Multi-Blade Ac-Dc Wall Plug

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

SMI6
SMI6
SMI6 back view
SMI6 with cord
SMI6 low view

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.52 x 1.594 x 1.181
  • Dimensions LxWxH (mm)
     
    64 x 40.5 x 30

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
SMI6-5 6 5 1.2 UL/cUL, RCM, CCC, PSE, FCC Stock Check SMI6-5
SMI6-5.95 6 5.95 1 UL/cUL, RCM, CCC, PSE, FCC Stock Check SMI6-5.95
SMI6-9 6 9 0.67 UL/cUL, RCM, CCC, PSE, FCC Stock Check SMI6-9
SMI6-12 6 12 0.5 UL/cUL, RCM, CCC, PSE, FCC Stock Check SMI6-12
SMI6-15 6 15 0.4 UL/cUL, RCM, CCC, PSE, FCC Stock Check SMI6-15