Discontinued

VLD25-DIP Series

LED Driver Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    0.898 x 0.402 x 0.535
  • Dimensions LxWxH (mm)
     
    22.8 x 10.2 x 13.6

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Stock Check
VLD25-300-DIP 5.5 ~ 46 0.3 Stock Check VLD25-300-DIP
VLD25-350-DIP 5.5 ~ 46 0.35 Stock Check VLD25-350-DIP
VLD25-500-DIP 5.5 ~ 46 0.5 Stock Check VLD25-500-DIP
VLD25-600-DIP 5.5 ~ 46 0.6 Stock Check VLD25-600-DIP
VLD25-700-DIP 5.5 ~ 46 0.7 Stock Check VLD25-700-DIP