VSBU-120-T Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 120 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 3 ~ 5 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3 x 5 x 1.28
  • Dimensions LxWxH (mm)
     
    76.2 x 127 x 32.51

Options

  • Power fail detect

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
VSBU-120-T3512A 120 3.3/ 5/ -12 15/ 6/ 1 UL/cUL -- Sample Request Request a Quote
VSBU-120-T3512B 120 3.3/ 5/ 12 15/ 6/ 1 UL/cUL Stock Check VSBU-120-T3512B Sample Request Request a Quote
VSBU-120-T3125A 120 3.3/ 12/ -5 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T3125B 120 3.3/ 12/ 5 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T312A 120 3.3/ 12/ -12 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T312B 120 3.3/ 12/ 12 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T125A 120 5/ 12/ -5 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T125B 120 5/ 12/ 5 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T510A 120 5/ 10/ -10 15/ 6/ 1 UL/cUL Stock Check VSBU-120-T510A Sample Request Request a Quote
VSBU-120-T510B 120 5/ 10/ 10 15/ 6/ 1 UL/cUL -- Sample Request Request a Quote
VSBU-120-T512A 120 5/ 12/ -12 15/ 6/ 0.8 UL/cUL Stock Check VSBU-120-T512A Sample Request Request a Quote
VSBU-120-T512B 120 5/ 12/ 12 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T515A 120 5/ 15/ -15 15/ 6/ 0.8 UL/cUL Stock Check VSBU-120-T515A Sample Request Request a Quote
VSBU-120-T515B 120 5/ 15/ 15 15/ 6/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T305A 120 5/ 24/ -12 15/ 3.5/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T305B 120 5/ 24/ 12 15/ 3.5/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T524A 120 5/ 24/ -24 15/ 3.5/ 0.8 UL/cUL -- Sample Request Request a Quote
VSBU-120-T524B 120 5/ 24/ 24 15/ 3.5/ 0.8 UL/cUL -- Sample Request Request a Quote

NEWS AND RESOURCES