Ready Yourself for the USB-C Revolution

POWER THE CHANGE


New Versatile Connector

Ready Yourself for the USB-C Revolution


The growing number of IoT and portable electronic devices, as well as industry and government initiatives to combat e-waste, have led to the widespread adoption of the USB Type-C connector, accelerating the need for power adapters configured for this connector type. Type-C connectors are also designed to support the Power Delivery (PD) 3.0 specification providing intelligent charging capabilities allowing the adapter to meet the specific power needs of the attached device. CUI offers a variety of standard and custom power adapters that accept USB-C connections, enabling them to power a wide range of devices.

Browse Models

8 TOTAL RESULTS

Series


SWI60C-N Series

15 ~ 60 W, USB C Inlet, North America Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI60C-E Series

15 ~ 60 W, USB C Inlet, Europe Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWC15-N Series

15 W, USB Type C Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWC27-N Series

27 W, USB Type C Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWC45-N Series

45 W, USB Type C Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

NEW! SWI20C-N Series

20 W, USB C Inlet, North America Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

NEW! SWI20C-E Series

20 W, USB C Inlet, Europe Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

NEW! SMI45C Series

45 W, USB C Inlet, Interchangeable Input Blades, Multi-Blade Adapter, Ac-Dc Power Supply

View Now