USB Type C Connectors

Data Transfer Speeds up to 40 Gbps and Power Delivery up to 240 W
USB Type C Receptacles and Plugs

USB Type C Receptacles and Plugs

CUI Devices' USB Type C connectors conform to the USB 2.0, USB 3.2 Gen 1 (previously USB 3.1 Gen 1), USB 3.2 Gen 2 (previously USB 3.1 Gen 2), USB 3.2 Gen 2x2 (previously USB 3.2), or USB4 40 Gbps standards. Supporting data transfer speeds up to 40 Gbps and power delivery up to 240 W at 48 V, these USB Type C connectors offer 3 A or 5 A current ratings for faster power charging and high durability up to 10,000 mating cycles. Available in vertical and horizontal orientations with mid mount SMT, cable mount, and SMT mounting styles, the UJ receptacle connector series and UP plug connector series feature a reversible connector interface for simple and reliable mating. These USB Type C features combine to provide designers with a compact, versatile solution for a variety of I/O applications in consumer and portable electronic devices. CUI Devices also offers a range of 60 W power-only USB Type C receptacles where the data transfer pins have been removed, providing a cost-effective solution for designs where charging or power is the sole function.

Highlights


  • Up to USB4 standard or power-only
  • Data transfer speeds up to 40 Gbps
  • Power delivery up to 240 W at 48 V
  • IP67 or IP68 rated versions available
Filters | Reset All
Connector Type
dropdn-arrow
Plug
Receptacle
Reset
USB Standard
dropdn-arrow
N/A - Power Only
USB 2.0
USB 3.2 Gen 1
USB 3.2 Gen 2
USB 3.2 Gen 2x2
USB4
Reset
Voltage Rating
dropdn-arrow
20
48
Reset
Current Rating (A)
dropdn-arrow
3
5
Reset
Results 36
Show