Featuring a compact, low profile industry standard 1" x 1" footprint, CUI's line of encapsulated isolated dc-dc converters are ideal replacements for larger 1" x 2" modules. These models ranging from 6 W to 30 W offer up to a 4:1 input range, and efficiencies up to 90%. A wide operating temperature range up to -40 to 105°C make the series suitable for convection-cooled equipment and target applications that include microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.
Request
Sample
Datasheet
Series
6 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc, Dc-Dc Converter
View Now6 W, 4:1 Input Range , Single/Dual Regulated Output, 2250 Vdc Isolation, Dc-Dc Converter
View Now10 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter
View Now10 W, 4:1 Input Range, Dual Regulated Output, DIP, 1500 Vdc Isolation, Dc-Dc Converter
View Now15 W, 4:1 Input Range, Single/Dual Regulated Output, DIP, 1500 Vdc Isolation, Dc-Dc Converter
View Now30 W, 4:1 Input Range, Single Regulated Output, DIP, 1500 Vdc Isolation, Dc-Dc Converter
View Now30 W, 4:1 Input Range, Single/Dual Regulated Output, 1500 Vdc Isolation, Dc-Dc Converter
View Now