Isolated Board Mount Dc-Dc Converters

Power Dc-Dc Converters Isolated

CUI’s extensive line of board mount isolated dc-dc converters, spanning from 1 W to 600 W, provides a range of package, input voltage, output voltage and isolation voltage options. Our robust board mount line starts with our low power regulated and unregulated models ranging from 1 W to 3 W, offering high efficiency and a wide operating temperature range up to -40 to +105°C, making them ideal for converting and isolating dc voltage in mixed analog/digital circuits, test and measurement equipment and more. Also included are mid-power board mount dc-dc modules ranging from 10 W to 50 W, available in industry standard 1” x 1” and 2” x 1” packages, as well as our high power line up to 600 W in quarter brick, half brick and full brick packages.