Advanced Power Modules for
Distributed Power Applications

Smarter, Faster, Smaller
The Novum® Advanced Power product line has been developed to specifically address the growing complexities in today's advanced designs. Incorporating high density intermediate bus converters with intelligent firmware, coupled with digital point-of-load dc-dc modules featuring industry-leading performance, Novum® Advanced Power is positioned to push the envelope in efficiency, power density, and intelligent power management.

Novum® Advanced Power

News

Image Coming Soon

Digital POL

    Our PMBus compliant dc-dc point of load modules incorporate a wealth of power management and monitoring features, providing an intelligent solution for power system optimization. Learn More ►

Image Coming Soon

Intermediate Bus

    At the leading-edge of the power curve, our intermediate bus dc-dc converters have been engineered to take on the rising power density challenges in next generation networking equipment. Learn More ►

Featured Series

NDM2Z Series

Digital point of load module offers voltage tracking, voltage monitoring, and active current share, among many other advanced features. Learn More ►

NSM2P Series

No-Bus digital point of load module allows users to take advantage of the benefits of digital power without the need to design-in digital bus communication. Learn More ►

NQB-D Series

Fully regulated 468 W intermediate bus 1/4 brick converter provides digital control and power-optimizing firmware to maximize and flatten the efficiency curve. Learn More ►