CUI's medical dc-dc converters are a versatile and reliable solution for a wide range of medical applications. Providing high isolation voltage, single and dual outputs, an extended temperature range, and enhanced safety features, our dc-dc converters are ideally suited for medical instrumentation, low-power consumer electronics, and industrial equipment that requires high isolation voltage. Certified to medical 60601-1 safeties, our compact and lightweight converters offer a range of input voltage options and over current, short circuit, and over voltage protection for the highest reliability and safety.
Request
Sample
Datasheet
Series
15 W, 2:1 Input Ratio, Single Regulated Output, DIP, 5600 Vdc Isolation, Dc-Dc Converter
View Now1 W, 1:1 Input Range, Single/Dual Unregulated Outputs, SIP, 6000 Vdc Isolation, Dc-Dc Converter
View Now1 W, 1:1 Input Range, Single/Dual Unregulated Outputs, SIP, 6000 Vdc Isolation, Dc-Dc Converter
View Now2 W, 1:1 Input Range, Single/Dual Unregulated Outputs, SIP, 6000 Vdc Isolation, Dc-Dc Converter
View Now2 W, 1:1 Input Range, Single/Dual Unregulated Outputs, SIP, 6000 Vdc Isolation, Dc-Dc Converter
View Now