Request
Sample
Datasheet
Series
6 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now10 W, 85 ~ 305 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now10 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now12 W, 90 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now12 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now12 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now15 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now20 W, 85 ~ 264 Vac Input, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply
View Now20 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now25 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now25 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now50 W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now60 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
View Now60 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now70W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now85W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, PFC, Single Output, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, PFC, Dual Output, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, PFC, Triple Output, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, Single Output, U-Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, PFC, Dual Output, U-Frame, Chassis Mount, Ac-Dc Power Supply
View Now120 W, 90 ~ 264 Vac Input, PFC, Triple Output, U-Frame, Chassis Mount, Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply
View Now130 W, 80 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount Ac-Dc Power Supply
View Now