CUI Releases Versatile DC-DC Converter, Suitable for Railway Applications

04/23/2024


CUI Releases Versatile DC-DC Converter, Suitable for Railway Applications

Tualatin, OR. [Apr 23, 2024] CUI Inc, a Bel group company, today announced the release of its PSC150W Series—a 150 W, multifaceted isolated dc-dc converter with railway and EV application capabilities

Offering 4200 Vdc isolation and an ultra-wide 12:1 input voltage range, the series is EN/IEC 623668-1 compliant and meets EN50155, EN 61373 and EN45545-2 railway standards. Housed in an industry standard quarter brick package fully encapsulated case, the converter can be used in temperature ranges from -40 up to +105°C and features over current, over temperature, over voltage, short circuit, and input UVLO protections in addition to remote on and off, output remote voltage sense and output voltage trim.

The PSC150W series is not only suitable for railway and EV applications but is also suitable for industrial and robotic applications. The new PSC150W Series dc-dc converter is available immediately.

  • Summary
  • Product series: PSC150W Series
  • Applications:  Railway, EV, Industrial, Robotics
  • Distribution availability:  Digikey, Mouser

About Bel

CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.

Media Contact:

Theresa Schroeder
Theresa.Schroeder@belf.com


Press Images

Web | Print