PDQE20-D Series

1" x 1" DIP Isolated Dc-Dc Converter

PDQE20-D Series
PDQE20-D Series
PDQE20-D Series - Alternate View
PDQE20-D Series - Bottom View

Overview

  • 20 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +105°C temperature range
  • Efficiency up to 91%
  • Remote on/off control

Safety & Compliance

  • Safety Approvals - CE, UL/cUL

Documents

Description

The PDQE20-D series is a family of 20 W encapsulated isolated dc-dc converters packaged in an industry standard 1” x 1” footprint. These low-profile modules feature a 4:1 input voltage range and offer efficiency up to 91%. Housed in a compact DIP package and featuring a wide -40 to +105°C operating temperature range, the series is suitable for convection-cooled equipment and target applications that include microcontrollers, datacom, telecom, remote sensor systems, and portable electronics.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    1 x 1 x 0.46
  • Dimensions LxWxH (mm)
     
    25.4 x 25.4 x 11.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PDQE20-Q24-S3-D 9 ~ 36 16.5 3.3 5 UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q24-S3-D Sample Request Request a Quote
PDQE20-Q24-S5-D 9 ~ 36 20 5 4 UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q24-S5-D Sample Request Request a Quote
PDQE20-Q24-S12-D 9 ~ 36 20 12 1.667 UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q24-S12-D Sample Request Request a Quote
PDQE20-Q24-S15-D 9 ~ 36 20 15 1.333 UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q24-S15-D Sample Request Request a Quote
PDQE20-Q24-S24-D 9 ~ 36 20 24 0.833 UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q24-S24-D Sample Request Request a Quote
PDQE20-Q48-S3-D 18 ~ 75 16.5 3.3 5 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q48-S3-D Sample Request Request a Quote
PDQE20-Q48-S5-D 18 ~ 75 20 5 4 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q48-S5-D Sample Request Request a Quote
PDQE20-Q48-S12-D 18 ~ 75 20 12 1.667 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q48-S12-D Sample Request Request a Quote
PDQE20-Q48-S15-D 18 ~ 75 20 15 1.333 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q48-S15-D Sample Request Request a Quote
PDQE20-Q48-S24-D 18 ~ 75 20 24 0.833 CE, UL/cUL 3D Model PCB Footprint Stock Check PDQE20-Q48-S24-D Sample Request Request a Quote
PDQE20-Q24-D5-D 9 ~ 36 20 5/ -5 2/ -2 -- 3D Model PCB Footprint Stock Check PDQE20-Q24-D5-D Sample Request Request a Quote
PDQE20-Q24-D12-D 9 ~ 36 20 12/ -12 0.833/ -0.833 -- 3D Model PCB Footprint Stock Check PDQE20-Q24-D12-D Sample Request Request a Quote
PDQE20-Q24-D15-D 9 ~ 36 20 15/ -15 0.667/ -0.667 -- 3D Model PCB Footprint Stock Check PDQE20-Q24-D15-D Sample Request Request a Quote
PDQE20-Q24-D24-D 9 ~ 36 20 24/ -24 0.417/ -0.417 -- 3D Model PCB Footprint Stock Check PDQE20-Q24-D24-D Sample Request Request a Quote
PDQE20-Q48-D5-D 18 ~ 75 20 5/ -5 2/ -2 CE 3D Model PCB Footprint Stock Check PDQE20-Q48-D5-D Sample Request Request a Quote
PDQE20-Q48-D12-D 18 ~ 75 20 12/ -12 0.833/ -0.833 CE 3D Model PCB Footprint Stock Check PDQE20-Q48-D12-D Sample Request Request a Quote
PDQE20-Q48-D15-D 18 ~ 75 20 15/ -15 0.667/ -0.667 CE 3D Model PCB Footprint Stock Check PDQE20-Q48-D15-D Sample Request Request a Quote
PDQE20-Q48-D24-D 18 ~ 75 20 24/ -24 0.417/ -0.417 CE 3D Model PCB Footprint Stock Check PDQE20-Q48-D24-D Sample Request Request a Quote

NEWS AND RESOURCES