The PDSE1-S unregulated dc-dc converters series is a family of 1 W isolated modules designed to offer improved efficiency, higher isolation, and superior thermal performance. Housed in a compact 4 pin SIP package and featuring an ultra-wide -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for precise conversion and isolation of dc rails within a range of industrial, telecom, security, and machine control applications.
Model Number | Input Voltage (Vdc) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | Power (W) |
---|---|---|---|---|---|
PDSE1-S3-S3-S | 2.97 ~ 3.63 | 3 | 0.303 | UL/cUL | 1 |
PDSE1-S3-S5-S | 2.97 ~ 3.63 | 5 | 0.2 | UL/cUL | 1 |
PDSE1-S3-S9-S | 2.97 ~ 3.63 | 9 | 0.111 | -- | 1 |
PDSE1-S3-S12-S | 2.97 ~ 3.63 | 12 | 0.083 | UL/cUL | 1 |
PDSE1-S3-S15-S | 2.97 ~ 3.63 | 15 | 0.067 | -- | 1 |
PDSE1-S3-S24-S | 2.97 ~ 3.63 | 24 | 0.042 | -- | 1 |
PDSE1-S5-S3-S | 4.5 ~ 5.5 | 3.3 | 0.303 | UL/cUL | 1 |
PDSE1-S5-S5-S | 4.5 ~ 5.5 | 5 | 0.2 | UL/cUL | 1 |
PDSE1-S5-S9-S | 4.5 ~ 5.5 | 9 | 0.111 | UL/cUL | 1 |
PDSE1-S5-S12-S | 4.5 ~ 5.5 | 12 | 0.084 | UL/cUL | 1 |
PDSE1-S5-S15-S | 4.5 ~ 5.5 | 15 | 0.067 | UL/cUL | 1 |
PDSE1-S5-S24-S | 4.5 ~ 5.5 | 24 | 0.042 | UL/cUL | 1 |
PDSE1-S12-S3-S | 10.8 ~ 13.2 | 3.3 | 0.303 | UL/cUL | 1 |
PDSE1-S12-S5-S | 10.8 ~ 13.2 | 5 | 0.2 | UL/cUL | 1 |
PDSE1-S12-S9-S | 10.8 ~ 13.2 | 9 | 0.111 | UL/cUL | 1 |
PDSE1-S12-S12-S | 10.8 ~ 13.2 | 12 | 0.083 | UL/cUL | 1 |
PDSE1-S12-S15-S | 10.8 ~ 13.2 | 15 | 0.067 | UL/cUL | 1 |
PDSE1-S12-S24-S | 10.8 ~ 13.2 | 24 | 0.042 | UL/cUL | 1 |
PDSE1-S15-S5-S | 13.5 ~ 16.5 | 5 | 0.2 | UL/cUL | 1 |
PDSE1-S15-S9-S | 13.5 ~ 16.5 | 9 | 0.111 | UL/cUL | 1 |
PDSE1-S15-S12-S | 13.5 ~ 16.5 | 12 | 0.083 | UL/cUL | 1 |
PDSE1-S15-S15-S | 13.5 ~ 16.5 | 15 | 0.067 | UL/cUL | 1 |
PDSE1-S15-S24-S | 13.5 ~ 16.5 | 24 | 0.042 | -- | 1 |
PDSE1-S24-S3-S | 21.6 ~ 26.4 | 3.3 | 0.303 | UL/cUL | 1 |
PDSE1-S24-S5-S | 21.6 ~ 26.4 | 5 | 0.2 | UL/cUL | 1 |
PDSE1-S24-S9-S | 21.6 ~ 26.4 | 9 | 0.111 | UL/cUL | 1 |
PDSE1-S24-S12-S | 21.6 ~ 26.4 | 12 | 0.083 | UL/cUL | 1 |
PDSE1-S24-S15-S | 21.6 ~ 26.4 | 15 | 0.067 | UL/cUL | 1 |
PDSE1-S24-S24-S | 21.6 ~ 26.4 | 24 | 0.042 | UL/cUL | 1 |