PQDE6W-Q110-DIN Series

DIN Rail Isolated Dc-Dc Converter

PQDE6W-Q110-DIN Series
PQDE6W-Q110-DIN Series with Heatsink
PQDE6W-Q110-DIN Series Bottom View

Overview

  • 6 W
  • 4:1 input range
  • Single/dual regulated outputs
  • -40 to +85°C temperature range
  • Meets EN50155 railway standard

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

Outputting 6 W of continuous power, the PQDE6W-Q110-DIN series is a family of isolated dc-dc converters that feature a 4:1 input voltage range, are designed to meet railway standard EN50155, and offer both a single and dual regulated output. Housed in a compact DIN rail package and carrying a wide -40 to +85°C operating temperature range, the series is designed for easy installation in control cabinets and is ideal for use in harsh environments including factory automation and industrial control applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIN Rail
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3 x 1.24 x 1.02
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 25.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PQDE6W-Q110-S5-DIN 40 ~ 160 6 5 1.2 CE 3D Model Stock Check PQDE6W-Q110-S5-DIN Sample Request Request a Quote
PQDE6W-Q110-S12-DIN 40 ~ 160 6 12 0.5 CE 3D Model Stock Check PQDE6W-Q110-S12-DIN Sample Request Request a Quote
PQDE6W-Q110-S15-DIN 40 ~ 160 6 15 0.4 CE 3D Model -- Sample Request Request a Quote
PQDE6W-Q110-S24-DIN 40 ~ 160 6 24 0.25 CE 3D Model Stock Check PQDE6W-Q110-S24-DIN Sample Request Request a Quote
PQDE6W-Q110-D5-DIN 40 ~ 160 6 5/ -5 0.6/ -0.6 CE 3D Model -- Sample Request Request a Quote
PQDE6W-Q110-D12-DIN 40 ~ 160 6 12/ -12 0.25/ -0.25 CE 3D Model -- Sample Request Request a Quote
PQDE6W-Q110-D15-DIN 40 ~ 160 6 15/ -15 0.2/ -0.2 CE 3D Model -- Sample Request Request a Quote