PQME3 Series

14 Pin SMT Isolated Dc-Dc Converter

PQME3 Series
PQME3 Series Bottom View

Overview

  • 3 W
  • 4:1 input range
  • Single regulated output
  • Industry standard 14 pin SMT package
  • -40 to +85°C temperature range
  • Efficiency up to 84%
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PQME3 series is a family regulated dc-dc converters providing 3 W of output power over a wide -40 to +85°C temperature range. Housed in a compact, 14 pin SMT package with a 4:1 input and 1500 Vdc isolation, these low power dc-dc converters provide a rugged low power solution for a variety of industrial, test & measurement, and telecommunication applications.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.756 x 0.713 x 0.4
  • Dimensions LxWxH (mm)
     
    19.2 x 18.1 x 10.16
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Output Current (A) Power (W) Output Voltage (Vdc) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PQME3-D24-S3-M 9 ~ 36 0.728 3 3.3 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S3-M Sample Request Request a Quote
PQME3-D24-S5-M 9 ~ 36 0.6 3 5 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S5-M Sample Request Request a Quote
PQME3-D24-S9-M 9 ~ 36 0.333 3 9 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S9-M Sample Request Request a Quote
PQME3-D24-S12-M 9 ~ 36 0.25 3 12 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S12-M Sample Request Request a Quote
PQME3-D24-S15-M 9 ~ 36 0.2 3 15 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S15-M Sample Request Request a Quote
PQME3-D24-S24-M 9 ~ 36 0.125 3 24 UL/cUL 3D Model PCB Footprint Stock Check PQME3-D24-S24-M Sample Request Request a Quote
PQME3-D48-S3-M 18 ~ 75 0.728 3 3.3 CE 3D Model PCB Footprint Stock Check PQME3-D48-S3-M Sample Request Request a Quote
PQME3-D48-S5-M 18 ~ 75 0.6 3 5 CE 3D Model PCB Footprint Stock Check PQME3-D48-S5-M Sample Request Request a Quote
PQME3-D48-S12-M 18 ~ 75 0.25 3 12 CE 3D Model PCB Footprint Stock Check PQME3-D48-S12-M Sample Request Request a Quote
PQME3-D48-S15-M 18 ~ 75 0.2 3 15 CE 3D Model PCB Footprint Stock Check PQME3-D48-S15-M Sample Request Request a Quote
PQME3-D48-S24-M 18 ~ 75 0.125 3 24 CE 3D Model PCB Footprint Stock Check PQME3-D48-S24-M Sample Request Request a Quote

NEWS AND RESOURCES