PRQ100W-D Series

1/4 Brick Isolated Dc-Dc Converter

PRQ100W-D Series
PRQ100W-D Series Alternate View
PRQ100W-D Series with Heatsink
PRQ100W-D Series with Baseplate

Overview

  • 100 W
  • 4:1 input range
  • Single regulated output
  • Industry standard quarter brick package
  • Remote on/off control
  • Efficiency up to 94%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The PRQ100W-D series is a 100 W, high-density, quarter brick dc-dc converter housed in a fully encapsulated case. These converters additionally offer EN 62368-1 certification, up to 94% efficiency, and an ultra-wide 4:1 input range. The PRQ100W-D series is ideally suited for data, telecom, and industrial applications where a large amount of power is needed in a compact package.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    2250
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.43 x 1.58 x 0.5
  • Dimensions LxWxH (mm)
     
    61.8 x 40.2 x 12.7
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Heatsink or Baseplate

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PRQ100W-Q24-S5-D 9 ~ 36 100 5 20 -- 3D Model PCB Footprint Stock Check PRQ100W-Q24-S5-D Sample Request Request a Quote
PRQ100W-Q24-S12-D 9 ~ 36 100 12 8.3 -- 3D Model PCB Footprint Stock Check PRQ100W-Q24-S12-D Sample Request Request a Quote
PRQ100W-Q24-S15-D 9 ~ 36 100 15 6.7 -- 3D Model PCB Footprint Stock Check PRQ100W-Q24-S15-D Sample Request Request a Quote
PRQ100W-Q24-S24-D 9 ~ 36 100 24 4.2 -- 3D Model PCB Footprint Stock Check PRQ100W-Q24-S24-D Sample Request Request a Quote
PRQ100W-Q24-S48-D 9 ~ 36 100 48 2.1 -- 3D Model PCB Footprint Stock Check PRQ100W-Q24-S48-D Sample Request Request a Quote
PRQ100W-Q48-S5-D 18 ~ 75 100 5 20 CE 3D Model PCB Footprint Stock Check PRQ100W-Q48-S5-D Sample Request Request a Quote
PRQ100W-Q48-S12-D 18 ~ 75 100 12 8.3 CE 3D Model PCB Footprint Stock Check PRQ100W-Q48-S12-D Sample Request Request a Quote
PRQ100W-Q48-S15-D 18 ~ 75 100 15 6.7 CE 3D Model PCB Footprint Stock Check PRQ100W-Q48-S15-D Sample Request Request a Quote
PRQ100W-Q48-S24-D 18 ~ 75 100 24 4.2 CE 3D Model PCB Footprint Stock Check PRQ100W-Q48-S24-D Sample Request Request a Quote
PRQ100W-Q48-S48-D 18 ~ 75 100 48 2.1 CE 3D Model PCB Footprint Stock Check PRQ100W-Q48-S48-D Sample Request Request a Quote

NEWS AND RESOURCES