VCD30-D12 Series

9~18 Vdc Input Range, 30 W, Single/Dual/Tri Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model RFQ
VCD30-D12-S3R3 9 ~ 18 16.5 3.3 5 3D Model Request a Quote
VCD30-D12-S5 9 ~ 18 25 5 5 3D Model Request a Quote
VCD30-D12-S12 9 ~ 18 30 12 2.5 3D Model Request a Quote
VCD30-D12-S15 9 ~ 18 30 15 2 3D Model Request a Quote
VCD30-D12-D5 9 ~ 18 30 5/ -5 2.5/ 2.5 3D Model Request a Quote
VCD30-D12-D12 9 ~ 18 30 12/ -12 1.25 3D Model Request a Quote
VCD30-D12-D15 9 ~ 18 30 15/ -15 1/ 1 3D Model Request a Quote
VCD30-D12-T512 9 ~ 18 30 5/ 12 3.5 3D Model Request a Quote
VCD30-D12-T515 9 ~ 18 30 5/ 15 3.5 3D Model Request a Quote