Active

SMI45C Series

Multi-Blade Ac-Dc Wall Plug

SMI45C Series
SMI45C Series Alternate View
SMI45C Series Blade Attachments
SMI45C Series Alternate View in White
SMI45C Series Alternate View in White
SMI45C Series Blade Attachments in White

Overview

  • 15 ~ 45 W
  • 5 ~ 20 Vdc output
  • USB Power Delivery (PD) 3.0

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SMI45C series is a 45 W wall plug-in ac-dc power supply with interchangeable ac blades. Featuring an integrated USB Type C connector and USB Power Delivery (PD) 3.0 compliance for quick charging applications. This compact ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.63 x 1.07 x 3.41
  • Dimensions LxWxH (mm)
     
    41.5 x 27.2 x 86.5
  • Protections
     
    Over Current, Over Voltage

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SMI45C 15, 27, 36, 45, 45 5, 9, 12, 15, 20 3, 3, 3, 3, 2.25 CE, FCC, PSE, UKCA, UL/cUL 3D Model Stock Check SMI45C Sample Request Request a Quote