The PSK-20F series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 20 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-20F-3 | 20 | 3.3 | 4 | CE, UKCA, cUL/UL |
PSK-20F-5 | 20 | 5 | 4 | CE, UKCA, cUL/UL |
PSK-20F-9 | 20 | 9 | 2.22 | CE, UKCA, cUL/UL |
PSK-20F-12 | 20 | 12 | 1.67 | CE, UKCA, cUL/UL |
PSK-20F-15 | 20 | 15 | 1.33 | CE, UKCA, cUL/UL |
PSK-20F-24 | 20 | 24 | 0.83 | CE, UKCA, cUL/UL |
PSK-20F-48 | 20 | 48 | 0.41 | CE, UKCA, cUL/UL |