PSK-60D Series

Board Mount Ac-Dc Power Supply

PSK-60D Series
PSK-60D Series Alternate View

Overview

  • 60 W
  • 85 ~ 305 Vac Input
  • 5 ~ 48 Vdc output options
  • -40 to +85°C temperature range
  • Efficiency up to 91%
  • High I/O isolation test voltage up to 4200 Vac
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The PSK-60D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 60 W of continuous power, these single output, encapsulated modules features efficiency up to 91% and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.76 x 1.89 x 1.06
  • Dimensions LxWxH (mm)
     
    70 x 48 x 27
  • Protections
     
    Input Over Voltage, Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-60D-5 50 5 10 CE, UKCA 3D Model PCB Footprint Stock Check PSK-60D-5 Sample Request Request a Quote
PSK-60D-12 60 12 5 CE, UKCA 3D Model PCB Footprint Stock Check PSK-60D-12 Sample Request Request a Quote
PSK-60D-15 60 15 4 CE, UKCA 3D Model PCB Footprint Stock Check PSK-60D-15 Sample Request Request a Quote
PSK-60D-24 60 24 2.5 CE, UKCA 3D Model PCB Footprint Stock Check PSK-60D-24 Sample Request Request a Quote
PSK-60D-48 60 48 1.25 CE, UKCA 3D Model PCB Footprint Stock Check PSK-60D-48 Sample Request Request a Quote