Active

VOF-4 Series

Board Mount Ac-Dc Power Supply

VOF-4 Series
VOF-4 Series Alternate View

Overview

  • 4 W
  • 85 ~ 305 Vac Input
  • 3 ~ 24 Vdc output options
  • -40 to +80°C temperature range
  • Operating altitude up to 5,000m
  • Over Voltage Category OVC II and OVC III
  • No-load power consumption < 0.075 W
  • Efficiency up to 82%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA

Documents

Description

The VOF-4 series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring a wider operating temperature range, no-load power consumption, and an operating altitude of up to 5,000m, these 4 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.56 x 0.76 x 0.72
  • Dimensions LxWxH (mm)
     
    39.5 x 19.4 x 18.3
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VOF-4-3 4 3.3 1.2 CE, UKCA 3D Model PCB Footprint Stock Check VOF-4-3 Sample Request Request a Quote
VOF-4-5 4 5 0.8 CE, UKCA 3D Model PCB Footprint Stock Check VOF-4-5 Sample Request Request a Quote
VOF-4-12 4 12 0.333 CE, UKCA 3D Model PCB Footprint Stock Check VOF-4-12 Sample Request Request a Quote
VOF-4-15 4 15 0.266 CE, UKCA 3D Model PCB Footprint Stock Check VOF-4-15 Sample Request Request a Quote
VOF-4-24 4 24 0.166 CE, UKCA 3D Model PCB Footprint Stock Check VOF-4-24 Sample Request Request a Quote

NEWS AND RESOURCES