PSK-10D-T Series

Chassis Mount Ac-Dc Power Supply

PSK-10D-T Series
PSK-10D-T Series Alternate View

Overview

  • 10 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • -40 to +85°C temperature range
  • Compact encapsulated assembly
  • Class B emissions
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-10D- T series is a family of encapsulated ac-dc power supplies housed in a compact chassis mount package designed for easy installation. Outputting 10 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.17
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 29.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-10D-3-T 10 3.3 2.6 CE, UL/cUL 3D Model Stock Check PSK-10D-3-T Sample Request Request a Quote
PSK-10D-5-T 10 5 2 CE, UL/cUL 3D Model Stock Check PSK-10D-5-T Sample Request Request a Quote
PSK-10D-9-T 10 9 1.1 CE, UL/cUL 3D Model Stock Check PSK-10D-9-T Sample Request Request a Quote
PSK-10D-12-T 10 12 0.83 CE, UL/cUL 3D Model Stock Check PSK-10D-12-T Sample Request Request a Quote
PSK-10D-15-T 10 15 0.66 CE, UL/cUL 3D Model Stock Check PSK-10D-15-T Sample Request Request a Quote
PSK-10D-24-T 10 24 0.41 CE, UL/cUL 3D Model Stock Check PSK-10D-24-T Sample Request Request a Quote