PSK-3D-T Series

Chassis Mount Ac-Dc Power Supply

PSK-3D-T Series
PSK-3D-T Alternate View

Overview

  • 3 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • -40 to +85°C temperature range
  • Compact encapsulated assembly
  • Class B emissions

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-3D- T series is a family of encapsulated ac-dc power supplies housed in a compact chassis mount package designed for easy installation. Outputting 3 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.04
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 26.4
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-3D-3-T 3 3.3 0.9 CE, UL/cUL 3D Model Stock Check PSK-3D-3-T Sample Request Request a Quote
PSK-3D-5-T 3 5 0.6 CE, UL/cUL 3D Model Stock Check PSK-3D-5-T Sample Request Request a Quote
PSK-3D-9-T 3 9 0.333 CE, UL/cUL 3D Model Stock Check PSK-3D-9-T Sample Request Request a Quote
PSK-3D-12-T 3 12 0.25 CE, UL/cUL 3D Model Stock Check PSK-3D-12-T Sample Request Request a Quote
PSK-3D-15-T 3 15 0.2 CE, UL/cUL 3D Model Stock Check PSK-3D-15-T Sample Request Request a Quote
PSK-3D-24-T 3 24 0.125 CE, UL/cUL 3D Model Stock Check PSK-3D-24-T Sample Request Request a Quote