The VMS-450C series is certified to the medical 60601-1 3rd edition safety standard for 2 x MOPP applications. Packaged in an industry standard 3" x 5" footprint, these medically certified ac-dc-power supplies are ideal for medical designs seeking to reduce standby and overall power consumption.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VMS-450C-12 | 400 | 12 | 33.3 | CE, UL/cUL, UKCA |
VMS-450C-15 | 400 | 15 | 26.7 | CE, UL/cUL, UKCA |
VMS-450C-24 | 450 | 24 | 18.75 | CE, UL/cUL, UKCA |
VMS-450C-27 | 450 | 27 | 16.7 | CE, UL/cUL, UKCA |
VMS-450C-36 | 450 | 36 | 12.5 | CE, UL/cUL, UKCA |
VMS-450C-48 | 450 | 48 | 9.4 | CE, UL/cUL, UKCA |