The VOF-180 series is a compact, open frame ac-dc power supply outputting 180 W of power and delivering a power density up to 30 W/in3. Packaged in a low profile, industry standard 2" x 4" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-180-12 | 180 | 12 | 15 | UL/cUL, Nemko, CE |
VOF-180-15 | 180 | 15 | 12 | UL/cUL, Nemko, CE |
VOF-180-24 | 180 | 24 | 7.5 | UL/cUL, Nemko, CE |
VOF-180-30 | 180 | 30 | 6 | CE, Nemko, UL/cUL |
VOF-180-48 | 180 | 48 | 3.75 | UL/cUL, Nemko, CE |
VOF-180-58 | 180 | 58 | 3.1 | UL/cUL, Nemko, CE |