The VSK-S10-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 4K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S10-3R3UA-T | 6.6 | 3.3 | 2 | CE, UL/cUL |
VSK-S10-5UA-T | 10 | 5 | 2 | CE, UL/cUL |
VSK-S10-9UA-T | 10 | 9 | 1.1 | CE, UL/cUL |
VSK-S10-12UA-T | 10 | 12 | 0.9 | CE, UL/cUL |
VSK-S10-15UA-T | 10 | 15 | 0.7 | CE, UL/cUL |
VSK-S10-24UA-T | 10 | 24 | 0.45 | CE, UL/cUL |