Active

PDRD-120 Series

DIN Rail Ac-Dc Power Supply

PDRD-120 Series
PDRD-120 Series Alternate View

Overview

  • 120 W
  • 85 ~ 305 Vac Input
  • 24 ~ 48 Vdc output options
  • -40 to +85°C temperature range
  • Output Voltage Trim
  • Safety Class I

Safety & Compliance

  • Safety Standards - 61010, 62368
  • Safety Approvals - CE, UKCA, UL

Documents

Description

The PDRD-120 series is a single output 120 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring over current, over voltage, and output short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    61010, 62368
  • Dimensions LxWxH (in)
     
    4.92 x 3.44 x 1.26
  • Dimensions LxWxH (mm)
     
    125 x 87.5 x 32
  • Protections
     
    Output Over Voltage, Output short circuit, Over Current, Over Temperature

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRD-120-24 120 24 CE, UKCA, UL 3D Model Stock Check PDRD-120-24 Sample Request Request a Quote
PDRD-120-48 120 48 CE, UKCA, UL 3D Model Stock Check PDRD-120-48 Sample Request Request a Quote