Active

PDRD-75 Series

DIN Rail Ac-Dc Power Supply

PDRD-75 Series
PDRD-75 Series Alternate View

Overview

  • 75 W
  • 85 ~ 305 Vac Input
  • 12 ~ 48 Vdc Output Options
  • Output Voltage Trim
  • Constant Current SCP and OCP
  • Safety Class I
  • 120 ~ 430 Vdc Input Voltage

Safety & Compliance

  • Safety Standards - 61010, 62368
  • Safety Approvals - CE, UKCA, UL

Documents

Description

The PDRD-75 series is a single output 75 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring over current, over voltage, and output short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Metal Case
  • Mounting Style
     
    DIN Rail
  • Safety Standards
     
    61010, 62368
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.33 x 3.44 x 1.26
  • Protections
     
    Output short circuit, Over Current, Over Temperature, Over Voltage
  • Dimensions LxWxH (mm)
     
    110 x 87.5 x 32

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRD-75-12 75.6 12 6.3 CE, UKCA, UL 3D Model Stock Check PDRD-75-12 Sample Request Request a Quote
PDRD-75-24 76.8 24 3.2 CE, UKCA, UL 3D Model Stock Check PDRD-75-24 Sample Request Request a Quote
PDRD-75-48 76.8 48 1.6 CE, UKCA, UL 3D Model Stock Check PDRD-75-48 Sample Request Request a Quote

NEWS AND RESOURCES