Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Power Filters
Dc-Dc Power Filters
VFM-03 Series
Dc-Dc EMI Filter
hero-arrow_left
hero-arrow_right
Datasheet
All Models
Overview
Safety & Compliance
Documents
RoHS & REACH
Specifications
Input Voltage (Vdc)
0 ~ 80
Current Rating (A)
3
Operating Temp Range (°C)
-40 ~ 85
ALL MODELS
Model Number
Mounting Style
Dimensions LxWxH (mm)
3D Model
PCB Footprint
Stock Check
Sample Request
RFQ
VFM-03-D
PCB
25.4 x 25.4 x 11.7
VFM-03-T
Chassis
76 x 31.5 x 21.2
--
--
VFM-03-DIN
DIN Rail
76 x 31.5 x 25.8
--
--