Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Power Filters
Dc-Dc Power Filters
VFM-30 Series
Dc-Dc EMC Filter
hero-arrow_left
hero-arrow_right
Datasheet
All Models
Overview
Safety & Compliance
Documents
RoHS & REACH
Specifications
Input Voltage (Vdc)
10 ~ 36
Power (W)
30
Output Voltage (Vdc)
39
Operating Temp Range (°C)
-40 ~ 85
ALL MODELS
Model Number
Mounting Style
Dimensions LxWxH (mm)
3D Model
PCB Footprint
Stock Check
Datasheet
Sample Request
RFQ
VFM-30-D
PCB
2.11 x 1.13 x 0.74
--
VFM-30-T
Chassis
76 x 31.5 x 27.8
--
--
VFM-30-DIN
DIN Rail
77 x 31.5 x 27.8
--
--